SLLSET2 August 2017 TUSB8042
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Computer Systems, Docking Stations, Monitors, Set-Top Boxes
The TUSB8042 is a four-port USB 3.1 Gen1 hub. It provides simultaneous SuperSpeed USB and high-speed/full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TUSB8042 | VQFN (64) | 9.00 mm × 9.00 mm |
| DATE | REVISION | NOTES |
|---|---|---|
| August 2017 | * | Initial release. |