SCDS357A July 2014 – December 2014 TS5A3166-Q1
PRODUCTION DATA.
The TS5A3166-Q1 is a single-pole single-throw (SPST) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TS5A3166-Q | SC70 (5) | 2.00 mm × 1.25 mm |