SCDS336C November 2012 – October 2016 TS5A3159-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TS5A3159-Q1 is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent ON-resistance, matching with the break-before-make feature to prevent signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TS5A3159-Q1 | SOT-23 (6) | 2.90 mm × 4.00 mm |