SLUSDN3
October 2020
TPS92663A-Q1
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
PWP|24
MPDS372A
Thermal pad, mechanical data (Package|Pins)
PWP|24
PPTD407
Orderable Information
slusdn3_oa
1
Features
AEC-Q100 qualified for automotive applications
Device temperature grade 1: –40°C to 125°C T
A
Device HBM classification level: H1C
Device CDM classification level: C5
Input voltage range: 4.5 V to 60 V
Six integrated bypass switches
Two sub-strings of three series switches
20-V (maximum) across switch
62-V (maximum) switch to GND
Multi-drop UART communication interface
Up to 16 addressable devices
Integrates on same bus with
TPS92662A-Q1
Compatible with CAN physical layer
Minimum number of wires in cable harness
8-bit ADC with two MUX inputs
Crystal oscillator driver
Programmable 10-bit PWM dimming
Individual phase shift and pulse width
Device-to-device synchronization
LED open and short detection and protection