SLVSBG2A September 2013 – June 2016 TPS65154
PRODUCTION DATA.
The TPS65154 is a compact LCD bias solution primarily intended for use in Notebook and Tablet PCs. The device comprises two boost converters to supply the LCD panel's source driver and gate driver; a linear regulator to supply the system's logic voltage; a programmable VCOM with high-speed amplifier; and a gate voltage shaping function; and a 6-channel WLED driver.
spacing
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TPS65154 | VQFN (48) | 6.00 mm × 6.00 mm |