SLVSBM1H June 2013 – November 2016 TPS65132
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The TPS65132 family is designed to supply positive/negative driven applications. The device uses a single inductor scheme for both outputs to provide the user smallest solution size, a small bill-of-material as well as high efficiency. The devices offer best line and load regulation at low noise. With its input voltage range of 2.5 V to 5.5 V, it is optimized for products powered by single-cell batteries (Li-Ion, Ni-Li, Li-Polymer) and fixed 3.3-V and 5-V rails. The TPS656132 family provides 80 mA and 150 mA output current options with programmability to 40 mA. There are both CSP and QFN package options available.
| PART NUMBER | PACKAGE | BODY SIZE (NOM.) |
|---|---|---|
| TPS65132 -B, -L, -T, -S |
DSBGA (15) | 2.11 mm × 1.51 mm |
| TPS65132W | WQFN (20) | 4.00 mm × 3.00 mm |
space
space