SLVSAE3A August 2010 – January 2016 TPS650231
PRODUCTION DATA.
The TPS650231 device is an integrated power management IC for applications powered by one
Li-Ion or Li-Polymer cell, and which requires multiple power rails. The TPS650231 provides three highly efficient step-down converters targeted at providing the core voltage, peripheral, I/O, and memory rails in a processor-based system. The core converter allows for on-the-fly voltage changes through serial interface, allowing the system to implement dynamic power savings.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TPS650231 | VQFN (40) | 5.00 mm × 5.00 mm |
| DSBGA (49) | 3.00 mm × 3.00 mm |