SLVSID5
July 2025
TPS62893-Q1
PRODMIX
1
1
Features
2
Applications
3
Description
4
Device Options
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
VAA|20
MPQF743
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slvsid5_oa
slvsid5_pm
Data Sheet
TPS6289x-Q1
2.8V to 6V Input, 30A, 40A, and 50A, Automotive, Stackable Step-Down Converter With I²C Interface and Telemetry