SLVS763E June 2007 – July 2015 TPS62260 , TPS62261 , TPS62262 , TPS62263
PRODUCTION DATA.
The TPS6226x device is a highly efficient synchronous step-down DC/DC converter. The TPS6226x provides up to 600-mA output current from a single Li-Ion cell, and is ideal for battery-powered applications such as mobile phones and other portable equipment.
With an wide input voltage range of 2 V to 6 V, the device also supports two- and three-cell alkaline batteries, 3.3-V and 5-V input voltage rails.
The TPS6226x operates at 2.25-MHz fixed-switching frequency, and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range.
The power save mode is optimized for low-output voltage ripple. For low noise applications, the device can be forced into fixed frequency pulse-width modulation (PWM) mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 μA. The TPS6226x allows the use of small inductors and capacitors to achieve a small solution size.
The TPS6226x operates over a free air temperature range of –40°C to 85°C. It is available in a 5-pin SOT and a 6-pin 2-mm × 2-mm WSON package.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TPS62260 | WSON (6) | 2.00 mm × 2.00 mm |
| SOT (5) | 2.90 mm × 1.60 mm | |
| TPS62261 | WSON (6) | 2.00 mm × 2.00 mm |
| TPS62262 | WSON (6) | 2.00 mm × 2.00 mm |
| SOT (5) | 2.90 mm × 1.60 mm | |
| TPS62263 | WSON (6) | 2.00 mm × 2.00 mm |
space
space
space