SLVSCM5A September 2014 – November 2016 TPS562209 , TPS563209
PRODUCTION DATA.
The TPS562209 and TPS563209 are simple, easy-to-use, 2-A and 3-A synchronous step-down converters in 6 pin SOT-23 package.
The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.
These switch mode power supply (SMPS) devices employ D-CAP2™ mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.
TPS562209 and TPS563209 always operate in continuous conduction mode, which reduces the output ripple voltage in light load compared to discontinous conduction mode. TPS56x209 are available in a 6-pin 1.6 × 2.9(mm) SOT (DDC) package, and specified from –40°C to 150°C of junction temperature.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TPS563209, TPS562209 | SOT (6) | 1.60 mm × 2.90 mm |
spacer
spacer