SLUSCI9A August 2016 – September 2017 TPS549D22
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS549D22 device is a compact single buck converter with adaptive on-time, D-CAP3 mode control. It is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count and space-conscious power systems.
This device features full differential sense, TI integrated FETs with a high-side on-resistance of 2.9 mΩ and a low-side on-resistance of 1.2 mΩ. The device also features accurate 0.5%, 0.9-V reference with an ambient temperature range between –40°C and +125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, auto-skip or FCCM mode operation, and internal soft-start control.
The TPS549D22 device is available in 7-mm × 5-mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TPS549D22 | LQFN-CLIP (40) | 7.00 mm × 5.00 mm |