SLVSE37 April 2017 TPS25810A-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS25810A-Q1 device is a USB Type-C downstream-facing port (DFP) controller with an integrated 3-A rated USB power switch. The device monitors the Type-C configuration channel (CC) lines to determine when a USB device is attached. If an upstream-facing port (UFP) device is attached, it applies power to VBUS and communicate the selectable VBUS current-sourcing capability to the UFP via the pass-through CC line. If the UFP is attached using an electronically marked cable, it also applies VCONN power to the cable CC pin. The TPS25810A-Q1 can identify and report when Type-C audio or debug accessories are attached.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TPS25810A-Q1 | WQFN (20) | 3.00 mm x 4.00 mm |