SLLS907E August 2008 – August 2014 TPD4F003 , TPD6F003 , TPD8F003
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPDxF003 family is a series of highly integrated devices designed to provide Electromagnetic Interference (EMI) filtering in all systems subjected to electromagnetic interference. These filters also provide a Transient Voltage Suppressor (TVS) diode circuit for Electrostatic Discharge (ESD) protection which prevents damage to the application when subjected to ESD stress far exceeding IEC 61000-4-2 (Level 4).
The TPDxF003 family is specified for –40°C to 85°C operation. These filters are also packaged in space-saving 0.4-mm pitch DQD packages.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TPD4F003 | WSON (8) | 1.70 mm x 1.35 mm |
| TPD6F003 | WSON (12) | 2.50 mm x 1.35 mm |
| TPD8F003 | WSON (16) | 3.30 mm x 1.35 mm |