Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
	
	
		          
 
   
    
	
		
Data Sheet
TMS320F28002x Real-Time
        Microcontrollers
	
 
    
	
		
1 Features
    - TMS320C28x 32-bit DSP core at 100MHz 
                        - IEEE 754 Floating-Point
                            Unit (FPU) 
                                - Support for Fast
                                    Integer Division (FINTDIV)
 
                            
 
                        - Trigonometric Math Unit
                            (TMU) 
                                - Support for
                                    Nonlinear Proportional Integral Derivative (NLPID) control
 
                            
 
                        - CRC Engine and
                            Instructions (VCRC)
 
                        - Ten hardware breakpoints
                            (with ERAD)
 
                    
 - On-chip memory
- 128KB (64KW) of flash (ECC-protected)
 - 24KB (12KW) of RAM (ECC or parity-protected)
 - Dual-zone security
 
 - Clock and system control
- Two internal zero-pin 10MHz oscillators
 - Crystal oscillator or external clock input
 - Windowed watchdog timer module
 - Missing clock detection circuitry
 - Dual-clock Comparator (DCC)
 
 - Single 3.3V supply 
                        - Internal VREG
                            generation
 
                        - Brownout reset (BOR)
                            circuit
 
                    
 - System peripherals
- 6-channel Direct Memory Access (DMA) controller
 - 43 individually programmable multiplexed
                            General-Purpose Input/Output (GPIO) pins
 - 16 digital inputs on analog pins
 - Enhanced Peripheral Interrupt Expansion (ePIE)
 - Multiple low-power mode (LPM) support
 - Embedded Real-time Analysis and Diagnostic (ERAD)
 - Unique Identification (UID) number
 
 - Communications peripherals
- One Power-Management Bus (PMBus) interface
 - Two Inter-integrated Circuit (I2C) interfaces
 - One Controller Area Network (CAN) bus port
 - Two Serial Peripheral Interface (SPI) ports
 - One UART-compatible Serial Communication
                            Interface (SCI)
 - Two UART-compatible Local Interconnect Network
                            (LIN) interfaces
 - Fast Serial Interface (FSI) with one transmitter and one receiver (up to 200Mbps)
 
 - Analog system 
                        - Two 3.45MSPS, 12-bit
                            Analog-to-Digital Converters (ADCs) 
                                - Up to 16 external
                                    channels
 
                                - Four integrated
                                    Post-Processing Blocks (PPB) per ADC
 
                            
 
                        - Four windowed comparators
                            (CMPSS) with
 12-bit reference
                            Digital-to-Analog Converters (DACs)  
                    
 - Enhanced control peripherals
- 14 ePWM channels with eight channels that have
                            high-resolution capability (150ps resolution) 
                                - Integrated
                                    dead-band support
 
                                - Integrated
                                    hardware trip zones (TZs)
 
                            
 - Three Enhanced Capture (eCAP) modules
- High-resolution Capture (HRCAP) available on one of the three eCAP modules
 
 - Two Enhanced Quadrature Encoder Pulse (eQEP) modules with support for CW/CCW operation modes
 
 - Configurable Logic Block (CLB)
- Augments existing peripheral capability
 - Supports position manager solutions
 
 - Host Interface Controller (HIC)
- Access to internal memory from an external host
 
 - Background CRC (BGCRC)
- One cycle CRC computation on 32 bits of data
 
 - Diagnostic features
- Memory Power On Self Test (MPOST)
 - Hardware Built-in Self Test (HWBIST)
 
 - Package options:
- 80-pin Low-profile Quad Flatpack (LQFP)
 [PN suffix] - 64-pin LQFP [PM suffix]
 - 48-pin LQFP [PT suffix]
 
  - Temperature options:
- S: –40°C to 125°C junction
 - Q: –40°C to 125°C free-air
 (AEC Q100 qualification for automotive applications) 
 
                - Functional Safety Quality-Managed
                        - Documentation available
                            to aid ISO 26262, IEC 61508, and IEC 60730 system design
 
                    
 
 
	
 
    
	
		
    2 Applications
    
    
        
                - Appliances
 
                - Building automation
 
                - Industrial machine & machine tools
 
                - EV charging infrastructure
 
                - Renewable energy storage
 
                - Solar energy
 
                - Hybrids, electric &
                    powertrain systems
 
                - Body electronics & lighting
 
                - AC inverter & VF drives
 
                - Linear motor transport systems
 
                - Single & multi axis servo drives
 
                - Speed controlled BLDC drives
 
                - Industrial power
 
                - UPS
 
                - Telecom & server power