Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
	
	
		          
 
   
    
	
		
Data Sheet
TMP75B-Q1 1.8V Digital Temperature Sensor With Two-Wire Interface and Alert
	
 
    
	
		
1 Features
- Qualified for automotive applications
 - AEC-Q100 qualified with the following results: 
- Temperature grade 1: –40°C to 125°C
 - HBM ESD classification 2
 - CDM ESD classification C4B
 
 - Tri-Temp tested option: TMP75BTQDGKRQ1
 - Functional Safety-Capable
 - Digital output with two-wire serial interface
 - Up to eight pin-programmable bus addresses
 - Programmable overtemperature ALERT
 - Shutdown mode for power saving
 - One-shot conversion mode
 - Operating temperature range: –40°C to 125°C
 - Operating supply range: 1.4V to 3.6V
 - Quiescent current: 
- 45μA Active (typical)
 - 0.3μA Shutdown (typical)
 
 - Accuracy: 
- ±0.5°C (typical) from –20°C to 85°C
 - ±1°C (typical) from –40°C to 125°C
 
 - Resolution: 12 bits (0.0625°C)
 - Packages: SOIC-8 and VSSOP-8