SBOS726A October 2015 – October 2015 TMP107-Q1
PRODUCTION DATA.
The TMP107-Q1 digital output temperature sensor supports a total of 32 daisy-chained devices. Each sensor has a unique 5-bit address stored in electrically-erasable programmable memory (EEPROM). The TMP107-Q1 is capable of reading temperatures with a resolution of 0.015625°C, and is accurate to within ±0.4°C in the range from –20°C to +70°C. The TMP107-Q1 is ideal for replacing NTC and PTC thermistors where high accuracy is required.
| DEVICE NAME | PACKAGE | BODY SIZE |
|---|---|---|
| TMP107-Q1 | SOIC (8) | 4.90 mm × 3.90 mm |