SBOS752A February 2016 – September 2016 TLV2316 , TLV316 , TLV4316
PRODUCTION DATA.
The TLV316 (single), TLV2316 (dual), and TLV4316 (quad) devices comprise a family of general-purpose, low-power operational amplifiers. Features such as rail-to-rail input and output swings, low quiescent current (400 μA/ch typical) combined with a wide bandwidth of 10 MHz, and very-low noise (12 nV/√Hz at 1 kHz) make this family attractive for a variety of applications that require a good balance between cost and performance. The low input bias current supports operational amplifiers that are used in applications with megaohm source impedances.
The robust design of the TLVx316 provides ease-of-use to the circuit designer—a unity-gain stable, integrated RFI/EMI rejection filter, no phase reversal in overdrive condition, and high electrostatic discharge (ESD) protection (4-kV HBM).
These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V). This latest addition of low-voltage CMOS operational amplifiers to the portfolio, in conjunction with the TLVx313 and TLVx314 series, offer a family of bandwidth, noise, and power options to meet the needs of a wide variety of applications.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TLV316 | SC70 (5) | 1.25 mm × 2.00 mm |
| SOT-23 (5) | 1.60 mm × 2.90 mm | |
| TLV2316 | VSSOP (8) | 3.00 mm × 3.00 mm |
| SOIC (8) | 3.91 mm × 4.90 mm | |
| TLV4316 | TSSOP (14) | 4.40 mm × 5.00 mm |
| SOIC (14) | 8.65 mm × 3.91 mm |
Single-Pole, Low-Pass Filter
Low Supply Current (400 µA/Ch) for 10-MHz Bandwidth