SLOS270F March 2001 – August 2016 TLV2370 , TLV2371 , TLV2372 , TLV2373 , TLV2374 , TLV2375
PRODUCTION DATA.
The TLV237x single-supply operational amplifiers provide rail-to-rail input and output capability. The TLV237x takes the minimum operating supply voltage down to 2.7 V over the extended industrial temperature range while adding the rail-to-rail output swing feature. The TLV237x also provides 3-MHz bandwidth from only 550 μA. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from (±8-V supplies down to ±1.35 V) a variety of rechargeable cells.
The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an ideal alternative for the TLC227x in battery-powered applications. The rail-to-rail input stage further increases its versatility. The TLV237x is the seventh member of a rapidly growing number of RRIO products available from TI, and it is the first to allow operation up to 16-V rails with good ac performance.
All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.
The 2.7-V operation makes the TLV237x compatible with Li-Ion powered systems and the operating supply voltage range of many micro-power microcontrollers available today including TI’s MSP430.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TLV237x | PDIP (8) | 9.81 mm × 6.35 mm |
| PDIP (14) | 19.30 mm × 6.35 mm | |
| SOIC (8) | 4.90 mm × 3.91 mm | |
| SOIC (14) | 8.65 mm × 3.91 mm | |
| TSSOP (14) | 5.00 mm × 4.40 mm | |
| TSSOP (16) | ||
| SOT-23 (6) | 2.90 mm × 1.60 mm | |
| SOT-23 (5) | ||
| VSSOP (8) | 3.00 mm × 3.00 mm | |
| VSSOP (10) |