SCES815A
september 2010 – december 2022
SN74LVC8T245-Q1
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Thermal Information
6.5
Electrical Characteristics
6.6
Switching Characteristics, VCCA = 1.8 V ± 0.15 V
6.7
Switching Characteristics, VCCA = 2.5 V ± 0.2 V
6.8
Switching Characteristics, VCCA = 3.3 V ± 0.3 V
6.9
Switching Characteristics, VCCA = 5 V ± 0.5 V
6.10
Operating Characteristics
6.11
Typical Characteristics
7
Parameter Measurement Information
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Feature Description
8.3.1
Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.65-V to 5.5-V Power-Supply Range
8.3.2
Ioff Supports Partial-Power-Down Mode Operation
8.3.3
Balanced High-Drive CMOS Push-Pull Outputs
8.3.4
Vcc Isolation
8.4
Device Functional Modes
9
Application and Implementation
9.1
Application Information
9.2
Typical Application
9.2.1
Design Requirements
9.2.2
Detailed Design Procedure
9.2.3
Application Curve
10
Power Supply Recommendations
11
Layout
11.1
Layout Guidelines
11.2
Layout Example
12
Device and Documentation Support
12.1
Receiving Notification of Documentation Updates
12.2
Support Resources
12.3
Trademarks
12.4
Electrostatic Discharge Caution
12.5
Glossary
13
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
PW|24
MPDS363A
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sces815a_oa
1
Features
Control inputs V
IH
/V
IL
levels are referenced to V
CCA
voltage
V
CC
isolation feature – if either V
CC
input is at GND, all are in the high-impedance state
Fully configurable dual-rail design allows each port to operate over the full 1.65-V to 5.5-V power-supply range
Latch-up performance exceeds 100 mA per JESD 78, class II
ESD protection exceeds JESD 22
4000-V Human-Body Model (A114-A)
100-V Machine Model (A115-A)
1000-V Charged-Device Model (C101)