SCES359J August 2001 – October 2015 SN74LVC2G34
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74LVC2G34 device is a dual buffer gate designed for 1.65-V to 5.5-V VCC operation. The SN74LVC2G34 device performs the Boolean function Y = A in positive logic.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74LVC2G34DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
| SN74LVC2G34DCK | SC70 (6) | 2.00 mm × 1.25 mm |
| SN74LVC2G34DRL | SOT (6) | 1.60 mm × 1.20 mm |
| SN74LVC2G34YZP | DSBGA (6) | 1.41 mm × 0.91 mm |
Changes from I Revision (December 2013) to J Revision
Changes from H Revision (February 2007) to I Revision