SCES307J August 2001 – July 2015 SN74LVC2G06
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This dual inverter buffer and driver is designed for 1.65-V to 5.5-V VCC operation.
The output of the SN74LVC2G06 device is an open-drain which can be connected to other open-drain outputs to implement active-low, wired-OR, or active-high wired-AND functions. The maximum sink current is 32 mA.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
| ORDER NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74LVC2G06DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
| SN74LVC2G06DCK | SC70 (6) | 2.00 mm × 1.25 mm |
| SN74LVC2G06DRY | SON (6) | 1.45 mm × 1.00 mm |
| SN74LVC2G06DSF | SON (6) | 1.00 mm × 1.00 mm |
| SN74LVC2G06YZP | DSBGA (6) | 1.41 mm × 0.91 mm |

Changes from I Revision (December 2013) to J Revision
Changes from H Revision (August 2012) to I Revision
Changes from G Revision (January 2007) to H Revision