SCAS218X January 1993 – January 2015 SN74LVC245A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
These octal bus transceivers are designed for 1.65-V to 3.6-V VCC operation. The ’LVC245A devices are designed for asynchronous communication between data buses.
| PART NUMBER | PACKAGE (PIN) | BODY SIZE |
|---|---|---|
| SN74LVC245A | VQFN (20) | 4.50 mm × 3.50 mm |
| SSOP (20) | 7.50 mm × 5.30 mm | |
| TSSOP (20) | 6.50 mm × 4.40 mm | |
| TVSOP (20) | 5.00 mm × 4.40 mm | |
| SOIC (20) | 12.80 mm × 7.50 mm |