SCAS572L April 1996 – July 2014 SN74LVC2244A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74LVC2244A octal buffer/line driver is designed for 1.65-V to 3.6-V VCC operation.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74LVC2244A | SSOP (20) | 7.20 mm × 5.30 mm |
| SSOP (20) | 8.65 mm × 3.90 mm | |
| TVSOP (20) | 5.00 mm × 4.40 mm | |
| SOIC (20) | 12.80 mm × 7.50 mm | |
| TSSOP (20) | 6.50 mm × 4.40 mm |