SCLS392G April 1998 – February 2015 SN74LV86A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The ’LV86A devices are quadruple 2-input exclusive-OR gates designed for 2-V to 5.5-V VCC operation.
These devices contain four independent 2-input exclusive-OR gates. They perform the Boolean function Y = A ⊕ B or Y = AB + AB in positive logic.
A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LV86A | VQFN (14) | 3.50 mm × 3.50 mm |
| SOIC (14) | 8.65 mm × 3.91 mm | |
| SOP (14) | 10.30 mm × 5.30 mm | |
| SSOP (14) | 6.20 mm × 5.30 mm | |
| TSSOP (14) | 5.00 mm × 4.40 mm |