SDLS021D May 1990 – April 2016 SN74LS07
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
These hex buffers and drivers feature high-voltage open-collector outputs to interface with high-level circuits or for driving high-current loads. They are also characterized for use as buffers for driving TTL inputs. The SN74LS07 devices have a rated output voltage of 30 V. The maximum sink current is 40 mA.
These circuits are compatible with most TTL families. Inputs are diode-clamped to minimize transmission-line effects, which simplifies design. Typical power dissipation is 140 mW, and average propagation delay time is 12 ns.
| PART NUMBER | PACKAGE (PINS) | BODY SIZE (NOM) |
|---|---|---|
| SN74LS07D | SOIC (14) | 8.65 mm × 3.90 mm |
| SN74LS07DB | SSOP (14) | 6.20 mm × 5.30 mm |
| SN74LS07N | PDIP (14) | 19.30 mm × 6.35 mm |
| SN74LS07NS | SO (14) | 10.30 mm × 5.30 mm |