SCDS119C january 2003 – December 2015 SN74CB3T3306
PRODUCTION DATA.
The SN74CB3T3306 device is a high-speed TTL-compatible FET bus switch with low ON-state resistance (ron), allowing for minimal propagation delay. The device fully supports mixed-mode signal operation on all data I/O ports by providing voltage translation that tracks VCC. The SN74CB3T3306 device supports systems using 5-V TTL, 3.3-V LVTTL, and 2.5-V CMOS switching standards, as well as user-defined switching levels (see Figure 5).
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74CB3T3306DCT | SSOP (8) | 2.95 mm × 2.80 mm |
| SN74CB3T3306DCU | VSSOP (8) | 2.30 mm × 2.00 mm |
Changes from B Revision (August 2012) to C Revision