SCES374P September 2001 – June 2017 SN74AUC1G08
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This single 2-input positive-AND gate is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.
The SN74AUC1G08 device performs the Boolean function
in positive logic.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74AUC1G08DBV | SOT-23 (5) | 2.90 mm × 1.60 mm |
| SN74AUC1G08DCK | SC70 (5) | 2.00 mm × 1.25 mm |
| SN74AUC1G08DRL | SOT-5X3 (5) | 1.60 mm × 1.20 mm |
| SN74AUC1G08YZP | DSBGA (5) | 1.75 mm × 1.25 mm |