SLLSFC4
July 2019
SN65C1168E-SEP
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Device Images
Block Diagram
4
Revision History
5
Pin Configuration and Functions
Pin Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Thermal Information
6.5
Driver Section Electrical Characteristics
6.6
Receiver Section Electrical Characteristics
6.7
Driver Section Switching Characteristics
6.8
Receiver Section Switching Characteristics
7
Parameter Measurement Information
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Feature Description
8.3.1
Active High Driver Output Enables
8.4
Device Functional Modes
9
Application and Implementation
9.1
Application Information
9.2
Typical Application
9.2.1
Design Requirements
9.2.2
Detailed Design Procedure
10
Power Supply Recommendations
11
Device and Documentation Support
11.1
Device Support
11.1.1
Third-Party Products Disclaimer
11.2
Receiving Notification of Documentation Updates
11.3
Community Resources
11.4
Trademarks
11.5
Electrostatic Discharge Caution
11.6
Glossary
12
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
PW|16
MPDS361B
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sllsfc4_oa
sllsfc4_pm
1
Features
VID V62/19606
Radiation hardened
Single event latch-up (SEL) immune to 43 MeV-cm
2
/mg at 125°C
ELDRS-free to 30 krad(Si)
Total ionizing dose (TID) RLAT for every wafer lot up to 20 krad(Si)
Space Enhanced Plastic
Controlled baseline
Gold wire
NiPdAu lead finish
One assembly and test site
One fabrication site
Available in military (–55°C to 125°C) temperature range
Extended product life cycle
Extended product-change notification
Product traceability
Enhanced mold compound for low outgassing
Meet or exceed standards TIA/EIA-422-B and ITU recommendation V.11
Operate from single 5-V power supply
ESD protection for RS-422 bus pins
±12-kV human-body model (HBM)
±8-kV IEC 61000-4-2, contact discharge
±8-kV IEC 61000-4-2, air-gap discharge
Low-pulse skew
Receiver input impedance . . . 17 kΩ (typical)
Receiver input sensitivity . . . ±200 mV
Receiver common-mode input voltage range of
–7 V to 7 V
Glitch-free power-up/power-down protection