SCBS907 November 2015 RF37S114
PRODUCTION DATA.
The TI Tag-it™ HF-I Type 5 NFC transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user-accessible memory of 256 bits, organized in 8 blocks, and an optimized command set. This transponder product comes with an integrated antenna and, therefore, is ready for application without the need for an external antenna.
| PART NUMBER | PACKAGE | BODY SIZE |
|---|---|---|
| RF37S114HTFJB | RFIDP (0) | 4 mm × 4 mm x 0.66 mm |
Figure 1-1 shows the transponder.
Figure 1-1 RF37S114HTFJB Transponder