SLOS896B December 2014 – January 2017 OPA2314-Q1 , OPA314-Q1 , OPA4314-Q1
PRODUCTION DATA.
The OPAx314-Q1 series is a family of single–, and dual–, and quad-channel operational amplifiers (op amps) that represents a new generation of low-power, general-purpose CMOS amplifiers. Rail-to-rail input and output swings, low quiescent current (150 μA typically at 5 VS) combined with a wide bandwidth of 3 MHz, and very low noise (14 nV/√Hz at 1 kHz) make this device family very attractive for a variety of battery-powered applications that require a good balance between cost and performance. The low-input bias current supports applications with megaohm source impedances.
The robust design of the OPAx314-Q1 series provides ease-of-use to the circuit designer: unity-gain stability with capacitive loads of up to 300 pF, an integrated RF and EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).
The device is optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and is specified over the full extended temperature range of –40°C to +125°C.
The single-channel device, OPA314-Q1, is offered in the SOT-23 package and the dual-channel device, OPA2314-Q1, is offered in the VSSOP (8) package. The quad-channel OPA4314-Q1 is available in the 14-pin TSSOP package.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| OPA314-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
| OPA2314-Q1 | VSSOP (8) | 4.90 mm × 3.91 mm |
| OPA4314-Q1 | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from A Revision (January 2015) to B Revision
Changes from * Revision (December 2014) to A Revision