SBOS869 July 2017 OPA196 , OPA2196 , OPA4196
PRODUCTION DATA.
The OPAx196 family (OPA196, OPA2196, and OPA4196) is a new generation of 36-V, rail-to-rail e-trim™ operational amplifiers (op amps).
These devices offer very low offset voltage (±25 μV, typical), drift (±0.5 μV/°C, typical), and low bias current (±5 pA, typical) combined with very low quiescent current (140 μA/channel, typical) across the entire output range.
Unique features, such as differential input-voltage range to the supply rail, high output current (±65 mA), and high capacitive load drive of up to 1 nF make the OPAx196 a robust, high-performance operational amplifier for high-voltage industrial applications.
The OPAx196 family of op amps is available in standard packages and is specified from –40°C to +125°C.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| OPA196 | SOIC (8) | 4.90 mm × 3.90 mm |
| SOT (5) | 2.90 mm × 1.60 mm | |
| VSSOP (8) | 3.00 mm × 3.00 mm | |
| OPA2196 | SOIC (8) | 4.90 mm × 3.90 mm |
| VSSOP (8) | 3.00 mm × 3.00 mm | |
| OPA4196 | SOIC (14) | 8.65 mm x 3.90 mm |
| TSSOP (14) | 5.00 mm x 4.40 mm |