SLAS734G April 2011 – April 2016 MSP430G2203 , MSP430G2233 , MSP430G2303 , MSP430G2333 , MSP430G2403 , MSP430G2433 , MSP430G2533
PRODUCTION DATA.
The TI MSP family of ultra-low-power microcontrollers consists of several devices that feature different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 1 µs.
The MSP430G2x03 and MSP430G2x33 devices are ultra-low-power mixed-signal microcontrollers with built-in 16-bit timers, up to 24 I/O capacitive-touch enabled pins, and built-in communication capability using the USCI. In addition, the MSP430G2x33 family members have a 10-bit ADC. See Section 3 for configuration details.
Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.
| PART NUMBER | PACKAGE | BODY SIZE(2) |
|---|---|---|
| MSP430G2533IRHB | VQFN (32) | 5 mm × 5 mm |
| MSP430G2533IPW | TSSOP (28) | 9.7 mm × 4.4 mm |
| TSSOP (20) | 6.5 mm × 4.4 mm | |
| MSP430G2533IN | PDIP (20) | 24.33 mm × 6.35 mm |
Figure 1-1 shows the functional block diagram of the MSP430G2x33 MCUs.
NOTE:
Port P3 is available on 28-pin and 32-pin devices only.Figure 1-2 shows the functional block diagram of the MSP430G2x03 MCUs.
NOTE:
Port P3 is available on 28-pin and 32-pin devices only.