SNVS233C March 2003 – December 2015 LM8365
PRODUCTION DATA.
The LM8365 device is a micropower undervoltage sensing circuit that is ideal for use in battery-powered microprocessor based systems, where extended battery life is a key requirement.
Threshold voltages of 2.7 V and 4.5 V are available with an active-low, open-drain output. These devices feature a very-low quiescent current of 0.65 µA typical. The LM8365 features a highly accurate voltage reference, a comparator with precise thresholds and built-in hysteresis to prevent erratic reset operation, a time delayed output which can be programmed by the system designer, and specified Reset operation down to 1 V with extremely-low standby current.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LM8365 | SOT-23 (5) | 2.90 mm × 1.60 mm |