SNIS194 December 2016 LM73-Q1
PRODUCTION DATA.
The LM73-Q1 is a digital output temperature sensor featuring an integrated incremental Delta-Sigma ADC. The LM73-Q1 communicates with a two-wire interface that is compatible with SMBus and I2C interfaces, and the host can query the LM73-Q1 at any time to read temperature.
The LM73-Q1 operates over a wide temperature range (–40°C to 125°C) and provides ±1.45°C accuracy from –10°C to 80°C. The LM73-Q1 includes four selectable resolution options that allow the temperature conversion time and sensitivity to be adjusted for optimal performance. The LM73-Q1 defaults to 11-bit mode (0.25°C/LSB), and will measure temperature in a maximum time of 14 ms, making it ideal for applications that require temperature data very soon after power-up. In its 14-bit maximum resolution mode (0.03125°C/LSB), the LM73-Q1 is optimized to sense very small changes in temperature.
A single multi-level address line selects one of three unique device addresses. An open-drain ALERT output goes active when the temperature exceeds a programmable limit. Both the data and clock lines are filtered for excellent noise tolerance and reliable communication. Additionally, the LM73-Q1 has a time-out feature that will automatically reset the clock and data lines, if these lines are held low for an extended period of time. This prevents a bus lock-up condition without requiring host processor intervention.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LM73-Q1 | SOT (6) | 2.90 mm × 1.60 mm |
| DATE | REVISION | NOTES |
|---|---|---|
| December 2016 | * | Initial release. |