This reference design implements a single-phase energy meter using standalone isolated multichannel analog to-digital converters (ADC) to sample a shunt current sensor. The reference design achieves 0.5% accuracy across the input range (50mA–15A) with a 4kHz sampling rate and uses a TI Arm® Cortex®-M0+ host microcontroller for calculating the metrology parameters. The necessary software functionality is implemented in MSPM0-SDK and can be compiled with TI's Code Composer Studio™.
TIDA-010960 | Design Folder |
AMC130M02 | Product Folder |
MSPM0G1106 | Product Folder |
LMK6C, TLV761 | Product Folder |
Energy Metrology Library | Software |