This reference design features the DLP® Pico® Products 0.3-inch 3.6 megapixel near-UV digital micromirror device (DMD) chipset for 3D printers. The design incorporates the DLP300S or DLP301S 2560 x 1440 (WQHD) DMD, DLPC1438 display controller, and the DLPA2005 PMIC/LED driver. The DLPC1438 3D print controller supports reliable operation of the DLP300S and DLP301S digital micromirror devices (DMDs) for DLP 3D Printer applications. The DLPC1438 controller provides a convenient interface between user electronics and the DMD to enable fast, high resolution, reliable DLP 3Dprinters.
TIDA-080010 | Design Folder |
DLP300S | Product Folder |
DLPC1438 | Product Folder |
DLPA2005 | Product Folder |