TIDT443
July 2025
1
Description
Resources
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
1.4
Programming the TPS26744E-Q1
1.5
Test Setup
2
Testing and Results
2.1
Efficiency and Loss Graphs
2.2
Efficiency and Loss Data
2.3
Thermal Images
3
Waveforms
3.1
Output Transitions
3.2
Output Ripple
Test Report
Automotive, 24V to 60V Input, Two-Port USB Power Delivery 60W Maximum Each Reference Design