• Menu
  • Product
  • Email
  • PDF
  • Order now
  • CISPR 25 Class 5, 400kHz-Rated, 60W Automotive Dual USB Type-C and USB PD Charger Reference Design

    • TIDT409 September   2024

       

  • CONTENTS
  • SEARCH
  • CISPR 25 Class 5, 400kHz-Rated, 60W Automotive Dual USB Type-C and USB PD Charger Reference Design
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
    5. 2.5 EMI
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Test Report

CISPR 25 Class 5, 400kHz-Rated, 60W Automotive Dual USB Type-C and USB PD Charger Reference Design

Description

This reference design is a 60W automotive charger for dual USB Type-C® power delivery (PD) with 45W maximum power per port. The TPS25772-Q1 is used as a dual USB Type-C PD controller with a buck-boost regulator. The TPS55289-Q1 is used as a buck-boost regulator for another port.

The board maximum efficiency is 95.3%. The board is compliant with the stringent CISPR 25 Class 5 conducted and radiated electromagnetic interference (EMI). The board has a compact form factor of 45mm by 45mm.

Features

  • 60W dual USB Type-C ports changer
  • Compliance with CISPR 25 Class 5 conducted and radiated EMI standard
  • High-efficiency with 95.3% peak efficiency
  • Cost efficient without common mode inductor
  • Compact form factor of 45mm by 45mm

Applications

  • Automotive USB charge
PMP41092 Board Photo (Top)Board Photo (Top)
PMP41092 Block DiagramBlock Diagram
PMP41092 Board Photo (Bottom)Board Photo (Bottom)

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale