• Menu
  • Product
  • Email
  • PDF
  • Order now
  • 60-W, USB Type-C® Buck Converter Reference Design

    • TIDT345 September   2023

       

  • CONTENTS
  • SEARCH
  • 60-W, USB Type-C® Buck Converter Reference Design
  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up Sequence
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Test Report

60-W, USB Type-C® Buck Converter Reference Design

Description

This reference design is a 48-V input, 5-V to 20-V output, USB Power Delivery (PD) Source-only design. A wide VIN buck converter is employed to accept input voltage from 30 V to 60 V. The design uses a TPS65987DH USB PD controller to manage the USB PD communication and to control the feedback divider of the buck converter. A Tiva™ TM4C123GH6PM Arm® microcontroller and USB Micro-B connecter is included to provide compatibility with the TPS65987DH 6.1.X GUI tool. The design supports 5 V at 3 A, 9 V at 3 A, 15 V at 3 A, and 20 V at 3 A USB PD Source contracts.

Features

  • Wide input buck converter for delivering power from poorly-regulated supplies
  • USB Type-C PD (Power Delivery) Source supporting 20-V at 3-A, 15-V at 3-A, 9-V at 3-A, or 5-V at 3-A outputs
  • 96.8% maximum efficiency at 48-V input and full load
  • External SPI Flash removes the need for microcontroller host device
  • Optional microcontroller for easy programming of USB Type-C PD controller serial peripheral interface (SPI) Flash over USB Micro-B

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale