• Menu
  • Product
  • Email
  • PDF
  • Order now
  • 24-V, 1.2-A DC-DC Flyback Reference Design

    • TIDT291 June   2022

       

  • CONTENTS
  • SEARCH
  • 24-V, 1.2-A DC-DC Flyback Reference Design
  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up Sequence
  7. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

TEST REPORT

24-V, 1.2-A DC-DC Flyback Reference Design

Description

This reference design uses the LM51551 as a secondary side regulated (SSR) flyback controller. It converts an input of 8–28.8 V to 24 V at a max power of 28.8 W. The supply starts up at a minimum input of 15.5 V and can operate down to 8-V input. The design also includes the synchronous buck converter, LMR33620, to step down 24 V to 5 V. This design features the option to evaluate either the TPS26631 eFuse or LM74700 ideal diode controller as input protection devices.

Features

  • DC-DC flyback maintains precise output regulation with SSR
  • Hiccup mode overcurrent protection
  • Catalog transformer
  • All components on top layer
  • Option to compare two different input protection circuits

Applications

  • DIN rail power supply
GUID-20220607-SS0I-QHKR-QW0N-LD311B1CSXJX-low.jpgBoard Top View
GUID-20220607-SS0I-71W3-RQTL-CDKH3XDWCZZM-low.jpgBoard Side View

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale