• Menu
  • Product
  • Email
  • PDF
  • Order now
  • IWRL6432FSPEVM Evaluation Module

    • SWRU628 January   2025

       

  • CONTENTS
  • SEARCH
  • IWRL6432FSPEVM Evaluation Module
  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 PCB Storage and Handling Recommendations
    2. 2.2 Antenna
    3. 2.3 Setup
  9. 3Software
    1. 3.1 IWRL6432FSP EVM in TIDA-010254 Reference Design
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6References
  13. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

EVM User's Guide

IWRL6432FSPEVM Evaluation Module

Description

The IWRL6432FSP EVM is a form-factor optimized, easy-to-use, 60GHz mmWave sensor evaluation kit based on the IWRL6432 radar device with an onboard FR4-based antenna. This board enables proximity sensing and provides access to point-cloud data over a UART interface with a 3.3V power input. This kit is supported by mmWave tools, demos and software including the MMWAVE-L-SDK software development kit and the RADAR-TOOLBOX.

Get Started

  1. Order the IWRL6432FSPEVM
    1. Kit includes EVM and breakout board (1.27mm to 2.54mm pitch converter board)
  2. Download the latest libraries
    1. RADAR Toolbox
    2. mmWave-L-SDK
  3. Download PuTTY terminal
  4. Other materials needed for testing purposes
    1. USB to UART converter
    2. Micro-USB cable for PC connectivity
    3. Header wires (female to female)

Features

  • 57GHz to 64GHz mmWave sensor
    • Antennas are designed to operate from 60GHz to 64GHz
  • Three receive (RX) and two transmit (TX) antennas
  • Wide Field of View (FoV):
    • 120° azimuth
    • 80° elevation
  • FR408HR-based PCB substrate
  • Cost-optimized PCB rules allow for lower manufacturing cost: no micro vias, only full stackup vias, and no via-in-pad
  • On-board DC-DCs generate 1.8V and 1.2V rails for power optimized topology

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale