• Menu
  • Product
  • Email
  • PDF
  • Order now
  • CC330xMOD SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy Companion Module

    • SWRS342 September   2024

      ADVANCE INFORMATION  

  • CONTENTS
  • SEARCH
  • CC330xMOD SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy Companion Module
  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Functional Block Diagrams
  6. 5Device and Documentation Support
    1. 5.1 Third-Party Products Disclaimer
    2. 5.2 Device Nomenclature Boilerplate
    3. 5.3 Tools and Software
    4. 5.4 Documentation Support
    5. 5.5 Support Resources
    6. 5.6 Trademarks
    7. 5.7 Electrostatic Discharge Caution
    8. 5.8 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information
  9. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

CC330xMOD SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy Companion Module

1 Features

Key Features

  • Wi-Fi 6 (802.11ax)
  • Bluetooth®Low Energy 5.4 in CC33x1MOD
  • Companion module to any processor or MCU host capable of running a TCP/IP stack
  • Integrated 2.4GHz PA for complete wireless system with up to +18dBm output power
  • Operating temperature: –40°C to +85°C
  • Application throughput up to 50Mbps
  • Regulatory Certification (in progress)
    • FCC
    • IC/ISED
    • ETSI/CE
    • TELEC
  • QuickTrack Qualified
  • Bluetooth Controller Subsystem Qualified
Extended Features

  • Wi-Fi 6
    • 2.4GHz, 20MHz, single spatial stream
    • MAC, baseband, and RF transceiver with support for IEEE 802.11 b/g/n/ax
    • Target wake time (TWT), OFDMA, MU-MIMO (downlink), Basic Service Set Coloring, and trigger frame for improved efficiency
    • Hardware-based encryption and decryption supporting WPA2 and WPA3
    • Excellent interoperability
    • Support for 4-bit SDIO or SPI host interfaces
  • Bluetooth Low Energy 5.4
    • LE Coded PHYs (long range), LE 2M PHY (high speed) and Advertising Extension
    • Host controller interface (HCI) transport with option for UART or shared SDIO
    • Internal coexistence mechanism with Wi-Fi to share same antenna
  • Enhanced Security
    • Secured host interface
    • Firmware authentication
    • Anti-rollback protection
  • Multirole support (for example, concurrent STA and AP) to connect with Wi-Fi devices on different RF channels (Wi-Fi networks)
  • Optional antenna diversity or selection
  • 3-wire or 1-wire PTA for external coexistence with additional 2.4GHz radios (for example, Thread or Zigbee)
  • Clock sources

    • 40MHz XTAL fast clock (Integrated in the module)
    • Internal slow clock or external 32.768kHz slow clock
  • Small package size
    • Easy to design with 65-pin, 11mm × 11mm LGA package, 0.65mm pitch

2 Applications

  • Grid infrastructure
    • Electricity meter
    • String inverter
    • Microinverter
    • Energy storage power conversion system (PCS)
    • EV charging infrastructure
  • Building and home automation
    • HVAC controller
    • HVAC gateway
    • Thermostat
    • Building security gateway
    • Garage door system
    • IP network camera and video doorbell
    • Wireless security camera
  • Appliances
    • Refrigerator and freezer
    • Oven
    • Washer and dryer
    • Residential water heater and heating system
    • Air purifier and humidifier
    • Coffee machine
    • Air conditioner indoor unit
    • Vacuum robot
    • Robotic lawn mower
  • Medical
    • Infusion pump
    • Electronic hospital bed and bed control
    • Multiparameter patient monitor
    • Blood pressure monitor
    • CPAP machine
    • Telehealth systems
    • Ultrasound scanner
    • Ultrasound smart probe
    • Electric toothbrush
  • Retail Automation and Payment
  • Printers

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale