• Menu
  • Product
  • Email
  • PDF
  • Order now
  • AWR2243 Single-Chip 76- to 81-GHz FMCW Transceiver

    • SWRS223D February   2020  – February 2024 AWR2243

      PRODUCTION DATA  

  • CONTENTS
  • SEARCH
  • AWR2243 Single-Chip 76- to 81-GHz FMCW Transceiver
  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Functional Block Diagram
  6. 5 Device Comparison
    1. 5.1 Related Products
  7. 6 Terminal Configuration and Functions
    1. 6.1 Pin Diagram
    2. 6.2 Signal Descriptions
  8. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Power-On Hours (POH)
    4. 7.4 Recommended Operating Conditions
    5. 7.5 Power Supply Specifications
    6. 7.6 Power Consumption Summary
    7. 7.7 RF Specification
    8. 7.8 Thermal Resistance Characteristics for FCBGA Package [ABL0161]
    9. 7.9 Timing and Switching Characteristics
      1. 7.9.1 Power Supply Sequencing and Reset Timing
      2. 7.9.2 Synchronized Frame Triggering
      3. 7.9.3 Input Clocks and Oscillators
        1. 7.9.3.1 Clock Specifications
      4. 7.9.4 Multibuffered / Standard Serial Peripheral Interface (MibSPI)
        1. 7.9.4.1 Peripheral Description
          1. 7.9.4.1.1 SPI Timing Conditions
          2. 7.9.4.1.2 SPI Peripheral Mode Switching Parameters (SPICLK = input, SPISIMO = input, and SPISOMI = output)
          3. 7.9.4.1.3 SPI Peripheral Mode Timing Requirements (SPICLK = input, SPISIMO = input, and SPISOMI = output)
        2. 7.9.4.2 Typical Interface Protocol Diagram (Peripheral Mode)
      5. 7.9.5 Inter-Integrated Circuit Interface (I2C)
        1. 7.9.5.1 I2C Timing Requirements
      6. 7.9.6 LVDS Interface Configuration
        1. 7.9.6.1 LVDS Interface Timings
      7. 7.9.7 General-Purpose Input/Output
        1. 7.9.7.1 Switching Characteristics for Output Timing versus Load Capacitance (CL)
      8. 7.9.8 Camera Serial Interface (CSI)
        1. 7.9.8.1 CSI Switching Characteristics
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Subsystems
      1. 8.3.1 RF and Analog Subsystem
        1. 8.3.1.1 Clock Subsystem
        2. 8.3.1.2 Transmit Subsystem
        3. 8.3.1.3 Receive Subsystem
      2. 8.3.2 Host Interface
    4. 8.4 Other Subsystems
      1. 8.4.1 ADC Data Format Over CSI2 Interface
      2. 8.4.2 ADC Channels (Service) for User Application
        1. 8.4.2.1 GPADC Parameters
  10. 9 Monitoring and Diagnostic Mechanisms
  11. 10Applications, Implementation, and Layout
    1. 10.1 Application Information
    2. 10.2 Short-, Medium-, and Long-Range Radar
    3. 10.3 Imaging Radar using Cascade Configuration
    4. 10.4 Reference Schematic
  12. 11Device and Documentation Support
    1. 11.1 Device Nomenclature
    2. 11.2 Tools and Software
    3. 11.3 Documentation Support
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Export Control Notice
    8. 11.8 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Packaging Information
  15. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Data Sheet

AWR2243 Single-Chip 76- to 81-GHz FMCW Transceiver

1 Features

  • FMCW transceiver
    • Integrated PLL, transmitter, receiver, baseband, and ADC
    • 76GHz to 81GHz coverage with 5GHz available bandwidth
    • Four receive channels
    • Three transmit channels
    • Ultra-accurate chirp engine based on Fractional-N PLL
    • TX power: 13dBm
    • RX noise figure: 13dB
    • Phase noise at 1MHz:
      • –96dBc/Hz (76GHz to 77GHz)
      • –94dBc/Hz (77GHz to 81GHz)
  • Built-in calibration and self-test
    • Built-in firmware (ROM)
    • Self-calibrating system across process and temperature
  • Host interface
    • Control interface with external processor over SPI or I2C interface
    • Data interface with external processor over MIPI D-PHY and CSI2 v1.1
    • Interrupts for Fault Reporting
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 functional safety system design up to ASIL-D
    • Hardware integrity up to ASIL-B
    • Safety-related certification
      • ISO 26262 certified up to ASIL B by TUV SUD
  • AEC-Q100 qualified
  • AWR2243 advanced features
    • Embedded self-monitoring with limited Host processor involvement
    • Complex baseband architecture
    • Option of cascading multiple devices to increase channel count
    • Embedded interference detection capability
  • Power management
    • Built-in LDO Network for enhanced PSRR
    • I/Os support dual voltage 3.3V/1.8V
  • Clock source
    • Supports externally driven clock (square/sine) at 40MHz
    • Supports 40MHz crystal connection with load capacitors
  • Easy hardware design
    • 0.65mm pitch, 161-pin 10.4mm × 10.4mm flip chip BGA package for easy assembly and low-cost PCB design
    • Small solution size
  • Operating Conditions
    • Junction temp range: –40°C to 140°C

2 Applications

  • Automated Highway Driving
  • Automatic Emergency Braking
  • Adaptive Cruise Control
  • Imaging Radar using Cascading Configuration
AWR2243 Radar Sensor for
                        Automotive ApplicationsFigure 2-1 Radar Sensor for Automotive Applications

3 Description

The AWR2243 device is an integrated single-chip FMCW transceiver capable of operation in the 76GHz to 81GHz band. The device enables unprecedented levels of integration in an extremely small form factor. AWR2243 is designed for low power, self-monitored, ultra-accurate radar systems in the automotive space.

The AWR2243 device is a self-contained FMCW transceiver single-chip device that simplifies the implementation of Automotive Radar sensors in the band of 76GHz to 81GHz. The device is built on TI’s low-power 45nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform device including reference hardware design, software drivers, sample configurations, API guide, and user documentation.

Device Information
PART NUMBER(1)PACKAGEBODY SIZE
AWR2243ABGABLQ1 (Tray)ABL (FCBGA, 161)10.4mm × 10.4mm
AWR2243ABGABLRQ1 (Reel)ABL (FCBGA, 161)10.4mm × 10.4mm
(1) For more information, see Section 13, Mechanical Packaging and Orderable Information.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale