Menu
Product
Email
PDF
Order now
CC1312R SimpleLink™ High-Performance Sub-1 GHz Wireless MCU
SWRS210H
January 2018 – November 2020
CC1312R
PRODUCTION DATA
CONTENTS
SEARCH
CC1312R SimpleLink™ High-Performance Sub-1 GHz Wireless MCU
1
Features
2
Applications
3
Description
4
Functional Block Diagram
5
Revision History
6
Device Comparison
7
Terminal Configuration and Functions
7.1
Pin Diagram – RGZ Package (Top View)
7.2
Signal Descriptions – RGZ Package
7.3
Connections for Unused Pins and Modules
8
Specifications
8.1
Absolute Maximum Ratings
8.2
ESD Ratings
8.3
Recommended Operating Conditions
8.4
Power Supply and Modules
8.5
Power Consumption - Power Modes
8.6
Power Consumption - Radio Modes
8.7
Nonvolatile (Flash) Memory Characteristics
8.8
Thermal Resistance Characteristics
8.9
RF Frequency Bands
8.10
861 MHz to 1054 MHz - Receive (RX)
8.11
861 MHz to 1054 MHz - Transmit (TX)
8.12
861 MHz to 1054 MHz - PLL Phase Noise Wideband Mode
8.13
861 MHz to 1054 MHz - PLL Phase Noise Narrowband Mode
8.14
359 MHz to 527 MHz - Receive (RX)
8.15
359 MHz to 527 MHz - Transmit (TX)
8.16
359 MHz to 527 MHz - PLL Phase Noise
8.17
143 MHz to 176 MHz - Receive (RX)
8.18
143 MHz to 176 MHz - Transmit (TX)
8.19
143 MHz to 176 MHz - PLL Phase Noise
8.20
Timing and Switching Characteristics
8.20.1
Reset Timing
8.20.2
Wakeup Timing
8.20.3
Clock Specifications
8.20.3.1
48 MHz Clock Input (TCXO)
8.20.3.2
48 MHz Crystal Oscillator (XOSC_HF)
8.20.3.3
48 MHz RC Oscillator (RCOSC_HF)
8.20.3.4
2 MHz RC Oscillator (RCOSC_MF)
8.20.3.5
32.768 kHz Crystal Oscillator (XOSC_LF)
8.20.3.6
32 kHz RC Oscillator (RCOSC_LF)
8.20.4
Synchronous Serial Interface (SSI) Characteristics
8.20.4.1
Synchronous Serial Interface (SSI) Characteristics
43
8.20.5
UART
8.20.5.1
UART Characteristics
8.21
Peripheral Characteristics
8.21.1
ADC
8.21.1.1
Analog-to-Digital Converter (ADC) Characteristics
8.21.2
DAC
8.21.2.1
Digital-to-Analog Converter (DAC) Characteristics
8.21.3
Temperature and Battery Monitor
8.21.3.1
Temperature Sensor
8.21.3.2
Battery Monitor
8.21.4
Comparators
8.21.4.1
Low-Power Clocked Comparator
8.21.4.2
Continuous Time Comparator
8.21.5
Current Source
8.21.5.1
Programmable Current Source
8.21.6
GPIO
8.21.6.1
GPIO DC Characteristics
8.22
Typical Characteristics
8.22.1
MCU Current
8.22.2
RX Current
8.22.3
TX Current
8.22.4
RX Performance
8.22.5
TX Performance
8.22.6
ADC Performance
9
Detailed Description
9.1
Overview
9.2
System CPU
9.3
Radio (RF Core)
9.3.1
Proprietary Radio Formats
9.4
Memory
9.5
Sensor Controller
9.6
Cryptography
9.7
Timers
9.8
Serial Peripherals and I/O
9.9
Battery and Temperature Monitor
9.10
µDMA
9.11
Debug
9.12
Power Management
9.13
Clock Systems
9.14
Network Processor
10
Application, Implementation, and Layout
10.1
Reference Designs
10.2
Junction Temperature Calculation
11
Device and Documentation Support
11.1
Tools and Software
11.1.1
SimpleLink™ Microcontroller Platform
11.2
Documentation Support
11.3
Support Resources
11.4
Trademarks
11.5
Electrostatic Discharge Caution
11.6
Glossary
12
Mechanical, Packaging, and Orderable Information
12.1
Packaging Information
IMPORTANT NOTICE
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
DATA SHEET
CC1312R SimpleLink™ High-Performance Sub-1 GHz Wireless MCU
1
Features
Microcontroller
Powerful 48-MHz
Arm®
Cortex®
-M4F processor
EEMBC
CoreMark®
score: 148
352KB of in-system programmable flash
256KB of ROM for protocols and library functions
8KB of cache SRAM (alternatively available as general-purpose RAM)
80KB of ultra-low leakage SRAM. The SRAM is protected by parity to ensure high reliability of operation.
2-pin cJTAG and JTAG debugging
Supports over-the-air (OTA) update
Ultra-low power sensor controller with 4KB of SRAM
Sample, store, and process sensor data
Operation independent from system CPU
Fast wake-up for low-power operation
TI-RTOS, drivers, bootloader, and IEEE 802.15.4 MAC in ROM for optimized application size
RoHS-compliant package
7-mm × 7-mm RGZ VQFN48 (
30
GPIOs)
Peripherals
Digital peripherals can be routed to any GPIO
4× 32-bit or 8× 16-bit general-purpose timers
12-bit ADC, 200 kSamples/s, 8 channels
2× comparators with internal reference DAC
(1× continuous time, 1× ultra-low power)
Programmable current source
2× UART
2× SSI (SPI, MICROWIRE, TI)
I
2
C
I
2
S
Real-time clock (RTC)
AES 128- and 256-bit cryptographic accelerator
ECC and RSA public key hardware accelerator
SHA2 accelerator (full suite up to SHA-512)
True random number generator (TRNG)
Capacitive sensing, up to 8 channels
Integrated temperature and battery monitor
External system
On-chip buck DC/DC converter
TCXO support
Low power
Wide supply voltage range: 1.8 V to 3.8 V
Active mode RX: 5.8 mA (3.6 V, 868 MHz)
Active mode TX at +14 dBm: 24.9 mA (868 MHz)
Active mode MCU 48 MHz (CoreMark):
2.9 mA (60 μA/MHz)
Sensor controller, low power-mode, 2 MHz, running infinite loop:
30.1 μA
Sensor controller, active mode, 24 MHz, running infinite loop: 808 μA
Standby: 0.85 µA (RTC on, 80KB RAM and CPU retention)
Shutdown: 150 nA (wakeup on external events)
Radio section
Flexible high-performance sub-1 GHz RF transceiver
Excellent receiver sensitivity:
-121 dBm for SimpleLink long-range mode
-110 dBm at 50 kbps
Output power up to +14 dBm with temperature compensation
Suitable for systems targeting compliance with worldwide radio frequency regulations
ETSI EN 300 220 Receiver Category 1.5 and 2,
EN 303 131, EN 303 204
(Europe)
FCC CFR47 Part 15
ARIB
STD-T108
Wide standard support
Wireless protocols
IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN),
MIOTY®
, Wireless M-Bus,
Wi-SUN®
, KNX RF, Amazon Sidewalk, proprietary systems,
SimpleLink™
TI 15.4 stack (Sub-1 GHz), and dynamic multiprotocol manager (DMM) driver.
Development
Tools and Software
CC1312R LaunchPad™ Development Kit
SimpleLink™ CC13x2 and CC26x2 Software Development Kit (SDK)
SmartRF™
Studio
for simple radio configuration
Sensor Controller Studio
for building low-power sensing applications
2
Applications
169, 433, 470 to 510, 868, and 902 to 928 MHz
ISM and SRD systems
with down to 4 kHz of receive bandwidth
Building automation
Building security systems –
motion detector
,
electronic smart lock
,
door and window sensor
,
garage door system
,
gateway
HVAC –
thermostat
,
wireless environmental sensor
,
HVAC system controller
,
gateway
Fire safety system –
smoke and heat detector
,
fire alarm control panel (FACP)
Video surveillance –
IP network camera
Elevators and escalators –
elevator main control panel for elevators and escalators
Grid infrastructure
Smart meters –
water meter
,
gas meter
,
electricity meter
, and
heat cost allocators
Grid communications –
wireless communications
– Long-range sensor applications
Other alternative energy –
energy harvesting
Industrial transport
–
asset tracking
Factory automation and control
Medical
Electronic point of sale (EPOS)
–
Electronic Shelf Label (ESL)
Personal electronics
Connected peripherals
–
consumer wireless module
Home theater & entertainment
–
smart speakers
,
set-top box
Gaming
Wearables (non-medical)
T4260364-1.
See
RF Core
for additional details on supported protocol standards, modulation formats, and data rates.