• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Selecting the right level of integration to meet motor design requirements

    • SSZTCY3 June   2023 DRV8329 , DRV8962 , MCF8315A , MCT8329A , UCC21732 , UCC27712

       

  • CONTENTS
  • SEARCH
  • Selecting the right level of integration to meet motor design requirements
  1.   1
  2.   2
    1.     3
    2.     Discrete approaches to motor control
    3.     First integrated option: gate-driver ICs
    4.     Second integrated option: A motor-driver IC
    5.     Third integrated option: Integrated control gate driver ICs
    6.     Fourth integrated option: Integrated control, gate driver and FET ICs
    7.     Conclusion
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Technical Article

Selecting the right level of integration to meet motor design requirements

Kathrina Macalanda

This article is part three of our motion control technical article series (part one | part two)

If you’re designing a motor-drive application, you’ve likely traditionally relied on multiple discrete components such as bipolar junction transistors (BJTs) to implement motor control. While this approach is typically less expensive, it can increase overall component count and board space, as well as design time and complexity. Using multiple components can also affect system reliability.

Integration becomes critical as applications become more complex, higher powered and smaller. Integrated solutions can shorten design time and reduce procurement complexity and costs, while ensuring a reliable, efficient motor system

In this article, I’ll compare different motor-control implementations – ranging from discrete to fully integrated options – to help you find the right approach for your design. Table 1 compares the levels of integration in each motor control option.

Table 1 Levels of integration to drive a motor
Control Driver FET
Discrete BJT
Gate-driver integrated circuit (IC) X
Motor-driver IC X X
Integrated control gate-driver IC X X
Integrated control, gate driver and field-effect transistor (FET) IC X X X

Discrete approaches to motor control

Figure 1 depicts a control unit such as microcontroller (MCU) that processes feedback on motor status and sends signals to regulate the motor’s torque, position, and speed. The gate driver amplifies the MCU’s signal to drive the metal-oxide semiconductor field-effect transistor (MOSFET) for the motor.

GUID-A7751354-8A46-4893-8994-B7108C122E35-low.png Figure 1 Basic motor-control block diagram

You can use BJT totem-pole/push-pull circuits as gate-drive circuitry to drive a single MOSFET, as shown in Figure 2. While cheap and easy to implement, a BJT totem-pole circuit has a high component count and takes up a lot of board space. Plus, you have to replicate this discrete circuit because you need multiple MOSFETs to drive a motor, which multiplies the component count and board space required.

GUID-A8A82B86-0211-41A6-92FB-B1107029451B-low.png Figure 2 Implementation of the gate-driver block with a discrete BJT totem-pole/push-pull circuit

First integrated option: gate-driver ICs

A basic gate-driver IC integrates the functionality of the totem pole into a single package. Recent process technology innovations have made gate-driver ICs as affordable as a discrete-based BJT.

There are several considerations when choosing a gate-driver IC, such as channel count and the voltage and current capabilities best suited for a motor’s power levels, as shown in Figure 3.

Integrated gate-driver ICs include:

  • One-channel gate drivers such as TI’s UCC21732 are typically seen in AC motors driving high- and low-side high voltage (>700-V) power switches such as insulated gate bipolar transistors (IGBTs) and silicon carbide (SiC)
  • Two-channel half-bridge gate drivers such as the UCC27712 for 100- to 700-V motors to drive IGBTs and MOSFETs
  • Four-channel H-bridge drivers and six-channel three-phase motor gate drivers such as the DRV8329. are designed for lower voltage MOSFETs (<60-V) DC motors

As the power levels of motors change, using gate drivers allows you to keep the previous design while only changing the external FETs to accommodate new voltage and current levels.

GUID-28B8F9AA-8494-483C-A570-EE27CEFF2C1F-low.png Figure 3 Types of gate-driver ICs driving external FETs

Gate drivers range from basic features, such as undervoltage lockout and interlock protection to prevent cross-conduction, to advanced features, such as smart gate drive for slew-rate control and automatic dead time. Learn more about these gate drivers in the application note, “Understanding Smart Gate Drive.”

External components traditionally set the slew rate: two source and sink resistors to limit the current to the gate of a MOSFET, one diode to individually adjust the rise and fall rates, and one pull-down resistor. Smart gate drive eliminates these components, while offering the flexibility to adjust the slew rate through Serial Peripheral Interface.

Using a six-channel driver with smart gate drive eliminates as many as 24 discrete components, saving board space and bill-of-materials (BOM) count. Other protection and diagnostic features integrated into gate drivers include current sensing, overcurrent and overtemperature protection, fault detection, and even isolation, which further reduces component count.

Second integrated option: A motor-driver IC

A motor-driver IC, which includes a gate driver and integrated FETs, is a good fit for low-power motor systems (<70 W), as shown in Figure 4. Motor-driver ICs have a smaller footprint than gate drivers; integrating the FET power stage simplifies the design schematic and layout. Like gate-driver ICs, motor-driver ICs such as the DRV8962 also integrate protection and diagnostic features.

GUID-321DCB62-2C4B-49CC-A3DB-344CF551D88F-low.png Figure 4 H-bridge and three-phase motor drivers with integrated FETs

When selecting a motor-drive solution, you must consider the RDS(ON) of the internal FETs, as well as the peak current and root-mean-square current. The power dissipation of the internal FETs also makes it necessary to perform thermal calculations.

Third integrated option: Integrated control gate driver ICs

Unlike the first two options, integrated control gate-driver ICs such as the MCT8329A don’t require an MCU for motor control. These ICs still have gate-driver functionality with protection and diagnostics, while incorporating control algorithms without MCU assistance, as shown in Figure 5.

The implementation of motor commutation algorithms – whether trapezoidal, sinusoidal or field-oriented control – can be complex. Integrated control gate driver ICs provide a code-free solution that handles the commutation algorithm internally, allowing you to reduce your design time and streamline coding, debugging and testing complexity.

GUID-098D50C2-5BFB-40FC-AC21-86190A506F6A-low.png Figure 5 An integrated control three-phase gate driver

Integrated control gate-driver ICs also provide flexibility when implementing motor commutation with either sensored or sensorless control. A sensored approach allows the use of external Hall-effect sensors to detect the rotor position; these ICs can take the Hall-effect sensor inputs and leverage a motor-control algorithm to drive the motor efficiently and quietly. In contrast, a sensorless implementation removes external Hall-effect sensors to reduce board space and BOM. A sensorless integrated control gate-driver IC involves measuring back-electromotive (back-EMF) force voltages through integrated current sensing and calculates the motor position internally.

Fourth integrated option: Integrated control, gate driver and FET ICs

The final integrated option is often called “full integration,” as shown in Figure 6. An integrated control, gate driver and FET IC such as the MCF8315A takes up the least amount of board space and has the lowest BOM by integrating code-free control functionality, a driver with protection and diagnostic features, and FETs, all within a single chip. Similar to the motor-driver IC option, integrated control, gate driver and FET IC solutions are limited by the capabilities of the internal FETs, so current and thermal calculations are necessary.

GUID-F6653571-37B2-4CD8-91DC-45587CE4C95D-low.png Figure 6 Fully integrated – motor control plus driver plus FETs

Conclusion

Not only are there varying levels of ICs with integration to meet your motor’s power-level requirements, but these ICs also can simplify design time, cost and complexity. Integrated devices can also address challenges such as audible noise in home appliances and precision control in factory automation and robotics.

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale