• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Designing an Energy-efficient BLDC Ceiling Fan Solution

    • SSZTCS8 april   2015 DRV10983 , MSP430G2201 , UCC28630

       

  • CONTENTS
  • SEARCH
  • Designing an Energy-efficient BLDC Ceiling Fan Solution
  1.   1
  2.   2
    1.     3
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Technical Article

Designing an Energy-efficient BLDC Ceiling Fan Solution

Milan Rajne

Rapid advancement in power electronics technologies and wider availability of highly integrated ICs to embed motor control algorithms now makes it easy to use a brushless DC (BLDC) motor instead of traditional induction or DC motors. BLDC motors do not have mechanical brushes and commutators so they provide higher torque/power-to-weight ratio, run efficiently and silently compared to brushed DC motors. Because there are no rotor copper losses in the permanent magnet rotor, they also provide higher efficiency over induction motors. Ceiling fan can gain significant energy efficiency by taking advantage of a BLDC motor. Let’s take a look at how to develop such a system using a three-phase BLDC motors.

Traditionally, single-phase induction motors dominated the ceiling fan segment because they can run directly from most commonly available power sources in homes/offices (i.e. 110V/60Hz or 230V/50 Hz). However, these induction motors are power hungry and mostly run at a typical efficiency level of around 30-40%. For example, let’s say to deliver a certain amount of air-flow, the mechanical power requirement is 20 watts. Input electrical power taken from these motors would be about 55-65 watts, depending on how optimally the motor is designed. In addition, the speed control mechanism by controlling the voltage adds additional losses to system and fluctuations of the input voltage, making it very challenging to have constant speed control.

Figure 1 shows one possible approach to enhance the energy efficiency of a ceiling fan system using a 24-V, three-phase BLDC motor. Over-all system efficiency is governed by three-major system blocks, first is BLDC motor itself including blades, second is three-phase DC/AC stage and third is AC-DC stage. With proper design of efficiencies of each system block, input power consumption can be brought down to the 30-35 watt level. In the approach below, a 24-V BLDC motor brings the advantage of achieving constant speed of operation throughout universal main AC range of 90-265 volts and fluctuations in voltage does not affect the motor speed.  The other major factor to consider is right motor control strategy. For best utilization of motor efficiency, and to run the motor silently, it is important to run the BLDC motor using a sinusoidal PWM instead of a 120-dgree trapezoidal control.  For speed control, a cost-effective infrared-based remote control strategy can be employed.

GUID-606CEB45-29B2-42C1-883B-E51D1BC23128-low.png Figure 1 3-phase BLDC ceiling fan system block diagram

Next Step:

To enable quick development of this system, TI has developed reference design- TIDA-00386 “BLDC ceiling fan controller with sensor-less sinusoidal current control”. Figure 2 shows how this reference design provides a complete solution for a brushless DC ceiling fan controller. It features the DRV10983 24-V, three-phase motor driver to drive motors with sinusoidal current and sensor-less control. The UCC28630 is primary-side PWM controller IC -provides PWM to AC/DC fly-back stage to convert 90-265 VAC into a tightly regulated 24 VDC.  The MSP430G2201 value-line processor decodes infrared signals for speed control.

GUID-4F5CE8FD-7185-4F25-A2AF-7252D0F3392D-low.png Figure 2 Functional block diagram of BLDC ceiling fan controller reference design

Learn more about the TIDA-00386 BLDC ceiling fan controller with sensor-less sinusoidal current control

Thanks for reading, and your comments are welcome below.

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale