• Menu
  • Product
  • Email
  • PDF
  • Order now
  • How to Design for EMC and Isolation with Fly-Buck™ Converters

    • SSZTCE1 July   2015 LM5085 , LM5160A , LM5161 , LM5161-Q1

       

  • CONTENTS
  • SEARCH
  • How to Design for EMC and Isolation with Fly-Buck™ Converters
  1.   1
  2.   2
    1.     3
    2.     Fly-Buck Power Stage with Bridge Rectifier and Input Filter
    3.     Transformer Isolation
    4.     EMC Performance
    5.     Fly-Buck Value Proposition
    6.     Additional Resources:
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Technical Article

How to Design for EMC and Isolation with Fly-Buck™ Converters

Timothy Hegarty

Testament to its ease-of-use, small solution size, galvanic isolation, wide input voltage range, and low overall bill-of-materials cost, a properly-designed Fly-Buck™ circuit is as indispensable as it is convenient.

For example, programmable logic controllers (PLC), field transmitters, sensors and process instrumentation, industrial communication, human machine interface (HMI), and IGBT-based motor drives all have unique power solution requirements well suited to the Fly-Buck circuit. And as demanding isolated applications come to fruition, conformance to regulatory specifications is an increasingly-relevant power solution benchmark. For instance, various tests within IEC 61000-4 system-level EMC specification are related to low and high frequency disturbances (ESD, EFT/burst, lightning surge, and conducted and radiated RF immunity).

Fly-Buck Power Stage with Bridge Rectifier and Input Filter

Based on the 65V, 1.5A LM5160A synchronous buck converter, Figure 1 shows an EMC-compliant Fly-Buck power supply that delivers ±12V isolated rails from a center-tapped secondary winding. Output voltages are scaled based on the turns ratio NP/NS of transformer T1. A 9V primary-side regulated aux rail sends bias power to VCC to reduce quiescent loss at high VIN.

GUID-DEF50CDD-7F3A-4D80-8F73-AB9E1A448965-low.jpg Figure 1 AC or DC-powered, EMC-compliant Fly-Buck Converter Supplying Isolated ±12V Rails

Transformer Isolation

Demarcated in red in Figure 1 is the isolation boundary, apropos the need to provide user safety or break a ground loop. Interleaving the primary and secondary windings improves cross regulation and minimizes leakage inductance. To customize the converter design for additional outputs, simply add a transformer secondary winding (with the appropriate turns ratio), a rectifier diode, and an output capacitor. Triple, quad, and even octal outputs are easily obtained, with a small-size magnetic component for space-constrained designs.

For basic, supplementary, or reinforced insulation, when powering digital isolators or sensing systems for example, select the magnetic component that meets the isolation grade requirement and design the PCB layout to meet the relevant creepage and clearance specification of the referencing isolation standard.

EMC Performance

The green box in Figure 1 is the EMI filter shown with common-mode inductor, X- and Y-capacitors, parallel damping resistor, and bidirectional TVS voltage clamp. Generally, the goal of EMC-protected circuits is to shunt the external transients to ground with low impedance, thus protecting the circuit from damage. A Fly-Buck converter with wide VIN capability permits a higher voltage TVS diode with lower power rating and smaller footprint to satisfy input transient immunity specifications for the power stage. Y-capacitors, denoted as CYI and CY2 in Figure 1, shunt transient energy from the input lines to the system’s chassis ground. This approach is complemented by small ferrite beads that provide high impedance at particularly sensitive nodes in the signal chain where high attenuation is required.

Fly-Buck Value Proposition

A good understanding of EMI and isolation is obligatory for all power system designers. With that in mind, I recently penned an article for TI’s Analog Applications Journal, “Fly-Buck Converter Provides EMC and Isolation in PLC Applications,” that delves into EMC and isolation requirements in more detail. In summary, the value proposition of Fly-Buck topology is its cohesive feature set that addresses a variety of power solution needs:

  • Multiple converter- or controller-based IC solutions depending on input voltage and output current specifications
  • Reliable synchronous buck or buck-boost based converter design
  • Extra margin from wide VIN range to survive input rail transient voltages disturbances
  • Small-size magnetic component ideal for space-constrained designs
  • Easily modified configuration for additional outputs
  • Absence of primary-side voltage spike from transformer leakage inductance reduces EMI
  • Simple BOM: no loop compensation, error amplifier, or feedback opto-coupler components

So, please check out our Wide Vin portal to find out more about the Fly-Buck topology and the applicable devices within our portfolio of wide VIN controllers, converters and power modules.

Additional Resources:

  • Read “Fly-Buck converter provides EMC and isolation in PLC applications” in the 1Q 2015 edition of TI’s Analog Applications Journal.
  • Peruse the ever-expanding portfolio of Fly-Buck isolated designs from the PowerLab reference design library:
    • EMI optimized layout design for Fly-Buck TI Design reference design
    • Isolated RS-485 to Wi-Fi bridge with 24VAC power TI Design reference design
    • Leakage current measurement TI Design reference design for determining insulation resistance
  • Review several transient protection tips for EMI-sensitive loads.

  • Order the isolated and non-isolated EVMs for the LM5160A synchronous buck converter.
  • Watch a Fly-Buck power solution video.
  • Start a design now with WEBENCH® Power Designer.

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale