• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Design an Automotive Cluster Power Supply

    • SSZTC17 october   2015 LM26003 , LM26420

       

  • CONTENTS
  • SEARCH
  • Design an Automotive Cluster Power Supply
  1.   1
  2.   2
    1.     3
    2.     4
    3.     Additional Resources
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Technical Article

Design an Automotive Cluster Power Supply

Martin Moss

Clusters are becoming larger to accommodate the ever increasing amount of data available to the driver and also to give this information in real time. Cluster displays are moving away from traditional mechanical-based solutions to LCD-based designs, giving the driver more options to customize it and personalize the driving experience.

This trend has some challenges for the design engineer. Motor drives being electro-mechanical don’t show visible interference from issues like EMC, but this issue on an LCD display can be seen as visible ripples (intermittent lines), which can distract the driver. Practically, it is possible to shield a motor drive better than an LCD display, which has to be more open and not hidden behind the front panel.

Secondly, modern cluster displays need to work during both cold crank and warm crank conditions. During these phases of the automobile operation, they can be particularly susceptible to large transients on the inputs and outputs of the system. Such conditions can also contribute to disturbances in the display that may not be seen on a motor drive, like blurred figures or distortion.

Lastly, as cluster displays get larger, the PCB grows to support the display, since it is the backbone to the overall construction of the unit. The PCB adds significant cost to the overall solution and can become the highest-cost item on the bill of materials. Because of this, cluster PCBs are typically designed on two layers to keep costs low. Two-layer designs are more susceptible to noise, as there are only a few copper layers to minimize noise through the power planes. This sets up quite a challenge for the engineers who have to design such systems.

A TI Designs reference design, the CISPR 25 Class 5 Rated 14W Multioutput Power Supply for Automotive Cluster Unit reference design, can help overcome these issues or guide the engineer to best practices (Figure 1). The reference design is a conducted electromagnetic interference (EMI)-optimized two-layer board power supply for automotive cluster units. The power supply has two buck regulators in a cascaded connection. The first-stage buck generates a 5V at 2A output using the LM26003. The second stage generates two outputs of 2.8V at 1.5A and 1.8V at 2A using the LM26420 (the total maximum output power is 14W).

GUID-0C2AD3E8-AB02-495A-80E5-8B4BF2C53573-low.jpg Figure 1 Cluster Power-Supply Reference Design

The LM26003 is a wide VIN nonsynchronous buck regulator and the LM26420 is a 5V-input dual 2A high-frequency synchronous buck regulator. They are both automotive-qualified to AEC-Q100 Grade 1.

The input-voltage range of the reference design is 6.5V to 38V, making it suitable for 12V automotive battery systems and covering most cold- and warm crank conditions. If the specification requires lower than 6.5V, it would be necessary to use a pre-boost or buck-boost. The two-layer board design has an additional input-filter stage to improve conducted EMC performance and minimize any challenges to the display like flickering lines, or information not being visible or presented incorrectly. The board is tested under the automotive EMC standard, CISPR 25, and its conducted emissions are in compliance with CISPR 25 Class 5 requirements. See Figure 2.

GUID-B8C110B0-C6FD-435D-8833-D2BBF490BA65-low.png Figure 2 Conduction EMC across 150kHz to 30MHz Using the Cluster Power-Supply Reference Design

With a design like this, it’s possible to meet the stringent requirements of large LCD displays, manage thermal constraints by offering high efficiency (since there are limited PCB layers for thermal dissipation), and keep costs to a minimum by having as few components as possible for noise suppression.

Additional Resources

Consider the products featured in the CISPR 25 Class 5 Rated 14W Multioutput Power Supply for Automotive Cluster Unit reference design for your next design.

  • The LM26003 3A switching regulator.
  • The LM26420 dual 2A high-frequency synchronous step-down DC/DC regulator.

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale