George Chen
Garrett Yamasaki
Innovative automotive technology such as automatic parking, active lane detection and autonomous vehicles, have increased the number of complex in-vehicle systems. The Society of Automotive Engineers created on-board diagnostics II (OBD-II) in order to monitor these systems and properly diagnose them when they are not functioning correctly. The OBD-II port handles diagnostics and emission tests and logs data from sensors; it also flashes the engine control unit (ECU).
OBD-II has been in use since 1996 and has given countless technicians and owners the ability to identify problems that may occur in a car. This is most often seen in the form of a check engine light on the dashboard of a car. The most dominant technology currently used for diagnostics is the controller area network (CAN) bus, but there is an ongoing shift in the industry to employ the use of Ethernet for such applications. The shift is occurring because Ethernet offers bandwidths up to 100 Mbps (see TI’s DP83848Q-Q1, shown in Figure 1).
The main benefit of using Ethernet within an OBD-II system is that Ethernet operates at 100 times the speed of a CAN bus and 20 times faster than CAN with flexible data rate (CAN-FD). This enables software and firmware upgrades in minutes rather than hours with the increased bandwidth. The longer cable reach also allows for more flexibility in end-of-the-line testing. See the table below for a comparison between Ethernet, CAN and CAN-FD technologies.
![]() |
The Institute of Electrical and Electronics Engineers (IEEE) recently adopted a revolutionary new standard, IEEE 802.3bw, for bidirectional 100Mbps data rates over a single twisted pair. This standard will allow automotive engineers to implement Ethernet into more car applications than ever before due to the increased bandwidth, in conjunction with the weight and cost savings offered by single twisted pair cabling. This is merely the beginning of the rise of automotive Ethernet as more and more applications are added to connected cars, from diagnostics to infotainment, and even including ADAS functionality.
If you have questions about the adoption of Ethernet in ODB-II applications, leave a comment below or visit the TI E2E™ Community Ethernet forum.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated