• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Why Use a USB Type-C™ Redriver in Your Personal Electronics Designs?

    • SSZTAQ5 october   2016 TPS65982 , TUSB1002 , TUSB1042I , TUSB1046-DCI , TUSB1046A-DCI , TUSB501 , TUSB522P , TUSB542 , TUSB544 , TUSB546A-DCI , TUSB551 , TUSB564

       

  • CONTENTS
  • SEARCH
  • Why Use a USB Type-C™ Redriver in Your Personal Electronics Designs?
  1.   1
  2.   2
    1.     3
    2.     Additional Resources
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Technical Article

Why Use a USB Type-C™ Redriver in Your Personal Electronics Designs?

Undrea Fields

The USB Type-C connector is quickly becoming the de-facto interface in consumer devices, as it supports multiple data and video standards including USB and DisplayPort™. The USB 3.1 standard specifies USB data rates up to 10Gbps over USB Type-C. At these higher data rates, maintaining signal integrity over the entire data channel is essential to meeting the maximum supported performance of each device.

Several items can contribute to signal integrity issues, including channel loss, intersymbol interference (ISI) and signal reflections caused by impedance mismatches occurring during the transition from printed circuit board (PCB) to cable and vice versa. As signals traverse through a channel, the amplitude of the signal is attenuated; the attenuation varies depending on the frequency content of the signal. Depending on the length of the channel, this attenuation could be large enough to result in signal integrity issues at high data rates.

A redriver is a signal conditioning device. It recovers a signal that has become lossy over a given channel, and it boosts the output of that recovered signal, allowing a longer distance for that signal to travel. Redrivers have configurable equalization settings that can help recover a signal due to ISI and/or channel loss. Redrivers can also increase the amount of DC in a recovered signal. Both the configurable equalization (EQ) and DC gain can also help pass system electrical and protocol compliance testing, and increase interoperability among devices. Without a redriver, the total transmission channel distance for a given signal can be limited.

For USB 3.1 Gen 2 systems, the insertion loss budget over a USB Type-C port is 8.5dB, with an additional 6.5dB of loss budgeted for the USB Type-C cable, resulting in a total budgeted loss of 23.5dB. This loss budget only allows for less than a 1m USB Type-C cable and only a few inches of FR4 trace length at the host and device which limits the placement of devices and size of the PCB design. In order to maintain good signal quality for a USB Type-C Gen 2 system without limiting the size of the PCB and placement of devices, a redriver is the most cost-effective solution.

The Texas Instruments TUSB1046 is a Video Electronics Standards Association (VESA) USB Type-C Alternate Mode redriver switch supporting data rates up to 10Gbps for a downstream-facing port (host). Figure 1 is a block diagram of the TUSB1046 Alt Mode system implementation.

GUID-C6056A2A-96B8-4A03-8A36-80F941D32BFD-low.jpg Figure 1 TUSB1046 Alt Mode Block Diagram for a Host

Using the TUSB1046 USB Type-C redriver with a multiplexer addresses any signal integrity concerns on a typical motherboard where you cannot easily locate the host controller close to the USB Type-C connector. At the same time, the TUSB1046 provides the required USB Type-C multiplexer functionality needed to enable the flip-ability of the connector/cable interface. The TUSB1046 supports USB 3.1 Gen 2 signaling as well as DisplayPort 1.4, with Alt Mode options such as two-lane USB plus two-lane or four-lane DisplayPort, along with additional supported configurations.

Start evaluating your USB Type-C design quickly with the “TUSB1046 USB Type-C™ Alternate Mode Re-Driving Switch Up to 10Gbps Data Rates EVM (TUSB1046EVM).”

Additional Resources

  • Download the 5Gbps Type-C redriver multiplexer TUSB546 data sheet.
  • Read more about the TPS65982 USB Type-C USB Power Delivery controller power switch.

IMPORTANT NOTICE AND DISCLAIMER

TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.

These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.

TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.

Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265 

Copyright © 2023, Texas Instruments Incorporated

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale